4.3-10 Plug to 4.3-10 Plug Non-Magnetic Cable using 0.141 Formable Coax 48 Inches

Item # LCCA9858-48
Availability
3
Price Table
Quantity Price
1 - 9 $187.60
10 - 24 $180.10
25 - 99 $172.59
100 + Call Us
Add to Cart

Description

L-com's LCCA9858-48 4.3-10 plug to 4.3-10 plug 48 inch cable using PE-141FL-NM is part of our full line of RF components available for same-day shipping. This L-com 4.3-10 to 4.3-10 cable assembly has a plug to plug gender configuration with 50 ohm. The LCCA9858-48 4.3-10 plug to 4.3-10 plug cable assembly operates to 6 GHz. L-com’s Non Magnetic connectors are manufactured with materials that are especially adapted to non magnetism. Our non-magnetic connectors have a higher magnetic susceptibility than existing standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • Magnetic Susceptibility 10ˉ⁵
  • VSWR of 1.4:1
Application
  • Medical
  • Quantum Computing
  • Military
  • Aerospace