0.5 Watt 50 Ohm SMA Male to 75 Ohm F Female Matching Pad Operating from DC to 3 GHz

Item # LCMP1108
Availability
2
Price Table
Quantity Price
1 - 9 $107.91
10 - 24 $105.75
25 - 99 $103.59
100 + Call Us
Add to Cart

Description

L-com's LCMP1108 is a 50 ohm SMA male to 75 ohm F female matching pad that operates from DC to 3 GHz. This SMA to F impedance matching pad offers a low VSWR of 1.25:1 max and attenuation of 7.5 dB max. LCMP1108 50 ohm to 75 ohm minimum loss pad has a maximum CW power rating of 0.5 Watt. Matching pads are used to match the different impedance between two devices, maximizing power transfer between the two impedances. L-com's minimum loss impedance matching pads are available in various connector combinations to fit your needs, all of which ship the same day.

Features
  • DC to 3 GHz Frequency Range
  • Low VSWR < 1.25:1
  • 0.5 W Max Power (CW)
Application
  • CATV / Cable Networks
  • Test and Measurement
  • Communication Systems
  • Wireless Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov