50 pack M6 cage nut set(50ea, M6 screws,M6 cage nuts, M6 washers). Zinc

Item # LCCAGENUT50-Z
New
Availability
78
Price Table
Quantity Price
1 - 9 $15.31
10 - 24 $14.70
25 - 99 $14.09
100 + Call Us
Add to Cart

Description

L-com’s LCCAGENUT50-Z is a M6 cage nut set includes screws, nuts, and washers made from steel material with a zinc finish. The hardware kit is used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. Our cage nut set comes in a package quantity of 50. This M6 cage nut set is specifically stocked to be readily available for same-business-day shipping.

This LCCAGENUT50-Z hardware set from L-com is used for racks and network cabinets. The steel M6 cage nut set is suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. Additional cage nut set specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of M6 cage nut sets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect zinc cage nut set for your requirements.


Features
  • Material: Made of Steel. With a Zinc coated finish
  • Package Quantity: 50 sets
  • Threading: M6
  • Screw Type: Phillips Pan Head
Application
  • IT
  • DATA
  • A/V
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov