698-960/1710-2700 MHz, 2 to 5 dBi Poly Flex Vehicular Antenna, NMO Mount Connector

Item # HG6917PF-NMO
Availability
7
Price Table
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Add to Cart

Description

The L-com HG6917PF-NMO multi-band mobile omnidirectional antenna is ideally suited for multipoint mobile applications. This includes service vehicles, public transportation, public safety, mining and construction vehicles. The 2 dBi to 5 dBi omni antenna features a flexible Poly Spring base. The Poly Flex Spring will not corrode or create electrical noise when flexed during use. The HG6917PF-NMO from L-com comes with a standard TAD / NMO Motorola type mobile base.

Features
  • Expanded Frequency Range
  • Coupled design optimizes LTE signal performance with low-profile form factor
  • IP66 rated water and weatherproofing to handle high pressure car wash and wear & tear
  • Flexible elastomeric polymer housing resists high speed impact from low hanging obstructions
Application
  • Public Safety
  • Service Vehicles
  • Fleet Management
  • Public Transportation
  • Mining & Construction


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov