Fire Rated 7/16 DIN Male to 7/16 DIN Male Low PIM Cable Using SPF-250 Coax Using Times Microwave Parts 2 Feet

Item # LCCA31005-FT2
Availability
12
Price Table
Quantity Price
1 - 24 $73.14
25 - 49 $69.48
50 - 99 $65.83
100 + Call Us
Add to Cart

Description

Fire Rated 7/16 DIN Male to 7/16 DIN Male Low PIM Cable Using SPF-250 Coax Using Times Microwave Parts 2 Feet

L-com fire rated 7/16 DIN male to 7/16 DIN male low PIM cable using SPF-250 coax using Times Microwave parts 2 feet is available for same day shipping from our facility. This high quality 7/16 DIN cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31005-FT2 7/16 DIN cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low PIM coaxial cable assemblies are built with 7/16 DIN connection on one end and 7/16 DIN connection on the other. This low PIM 7/16 DIN to 7/16 DIN cable from L-com has a male to male gender combination. Our 7/16 DIN male to 7/16 DIN male coaxial assembly part number LCCA31005-FT2 can also be known as low PIM 7/16 DIN plug to 7/16 DIN plug cable assembly when using alternate gender names.

7/16 DIN plug to 7/16 DIN plug cable assembly LCCA31005-FT2 is manufactured with a corrugated coax. These corrugated 7/16 DIN to 7/16 DIN cable assemblies use SPF-250 coax and are single shielded. L-com single shielded fire rated 7/16 DIN male to 7/16 DIN male low PIM cable using SPF-250 coax using Times Microwave parts 2 feet is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these 7/16 DIN to 7/16 DIN M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz 7/16 DIN male to 7/16 DIN male cables are located on the LCCA31005-FT2 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

Fire rated 7/16 DIN male to 7/16 DIN male low PIM cable using SPF-250 coax using Times Microwave parts 2 feet is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our 7/16 DIN to 7/16 DIN cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our fire rated 7/16 DIN male to 7/16 DIN male low PIM cable using SPF-250 coax using Times Microwave parts 2 feet.


Features
  • 100% Tested with PIM Test Results Marked on Cable
  • Lightweight and Extremely Flexible
  • Low Loss with Excellent VSWR
  • IP67 (when mated)
  • Using Times Microwave Components
Application
  • Distributed Antenna Systems (DAS)
  • Multi-Carrier Communication Systems
  • PIM Testing