EZ-600-716M-X 7/16 DIN male coaxial connector has an interface type of 7/16 DIN male LMR-600 and PE-C600 and a 50 Ohm impedance. Pasternack's 7/16 DIN male connector uses crimp/non-solder contact as an attachment method. Our male 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack 7/16 DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.15:1. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. Our high-quality EZ-600-716M-X features a 78µ in. minimum body plating specification. The Pasternack EZ-600-716M-X 7/16 DIN connector operates at a temperature range of -55 to 155 deg C.
This Pasternack male 7/16 DIN connector will ship the same business day as purchased. Our 7/16 DIN male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave