Low Loss 7/16 DIN Male to N Male Right Angle Cable Assembly using LMR-600 Coax, 2 FT with Times Microwave Components

Item # LCCA30335-FT2
Availability
2
Price Table
Quantity Price
1 - 24 $70.99
25 - 49 $67.44
50 - 99 $63.89
100 + Call Us
Add to Cart

Description

Low Loss 7/16 DIN Male to N Male Right Angle Cable Assembly using LMR-600 Coax, 2 FT with Times Microwave Components

L-com low loss 7/16 DIN male to N male right angle cable assembly using LMR-600 coax, 2 FT with Times Microwave components is available for same day shipping from our facility. This high quality 7/16 DIN cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30335-FT2 7/16 DIN cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with 7/16 DIN connection on one end and right angle N connection on the other. This low loss 7/16 DIN to right angle N cable from L-com has a male to male gender combination. Our 7/16 DIN male to N male coaxial assembly part number LCCA30335-FT2 can also be known as low loss 7/16 DIN plug to right angle N plug cable assembly when using alternate gender names.

7/16 DIN plug to N plug cable assembly LCCA30335-FT2 is manufactured with a flexible coax. These flexible 7/16 DIN to N cable assemblies use LMR-600 coax and are double shielded. L-com double shielded low loss 7/16 DIN male to N male right angle cable assembly using LMR-600 coax, 2 FT with Times Microwave components is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these 7/16 DIN to N M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz 7/16 DIN male to N right angle male cables are located on the LCCA30335-FT2 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low loss right angle N male to 7/16 DIN male cable assembly because it can be used in the opposite direction.

Low loss 7/16 DIN male to N male right angle cable assembly using LMR-600 coax, 2 FT with Times Microwave components is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our 7/16 DIN to right angle N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss 7/16 DIN male to N male right angle cable assembly using LMR-600 coax, 2 FT with Times Microwave components.


Features
  • Using Times Microwave Components
  • Max Frequency 5.8 GHz
  • Shielding Effectivity > 90 dB
  • 87% Phase Velocity
  • PE Jacket
  • Low Insertion Loss
  • Bend Radius of 6 Inches
Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov