Plenum Low PIM RA 7/16 DIN Male to NEX10 Male Cable SPP-250-LLPL Coax Using Times Microwave Parts 2 Foot

Item # LCCA31040-FT2
Availability
17
Price Table
Quantity Price
1 - 24 $74.49
25 - 49 $71.51
50 - 99 $69.28
100 + Call Us
Add to Cart

Description

Plenum Low PIM RA 7/16 DIN Male to NEX10 Male Cable SPP-250-LLPL Coax Using Times Microwave Parts 2 Foot

L-com plenum low PIM RA 7/16 DIN male to NEX10 male cable SPP-250-LLPL coax using Times Microwave parts 2 foot is available for same day shipping from our facility. This high quality 7/16 DIN cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31040-FT2 7/16 DIN cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle 7/16 DIN connection on one end and NEX10 connection on the other. This right angle 7/16 DIN to NEX10 cable from L-com has a male to male gender combination. Our 7/16 DIN male to NEX10 male coaxial assembly part number LCCA31040-FT2 can also be known as right angle 7/16 DIN plug to NEX10 plug cable assembly when using alternate gender names.

7/16 DIN plug to NEX10 plug cable assembly LCCA31040-FT2 is manufactured with a corrugated coax. These corrugated 7/16 DIN to NEX10 cable assemblies use SPP-250-LLPL coax and are single shielded. L-com single shielded plenum low PIM RA 7/16 DIN male to NEX10 male cable SPP-250-LLPL coax using Times Microwave parts 2 foot is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these 7/16 DIN to NEX10 M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz 7/16 DIN right angle male to NEX10 male cables are located on the LCCA31040-FT2 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a NEX10 male to right angle 7/16 DIN male cable assembly because it can be used in the opposite direction.

Plenum low PIM RA 7/16 DIN male to NEX10 male cable SPP-250-LLPL coax using Times Microwave parts 2 foot is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle 7/16 DIN to NEX10 cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our plenum low PIM RA 7/16 DIN male to NEX10 male cable SPP-250-LLPL coax using Times Microwave parts 2 foot.


Features
  • 100% Tested with PIM Test Results Marked on Cable
  • Lightweight and Extremely Flexible
  • Low Loss with Excellent VSWR
  • IP67 (when mated)
  • Using Times Microwave Components
Application
  • Distributed Antenna Systems (DAS)
  • Multi-Carrier Communication Systems
  • PIM Testing