DescriptionL-com’s LCCN10-08030-206 is a coax connector with a 78 Ohms impedance and uses clamp/solder as an attachment method. This coax connector has an interface type TRB 2-slot plug that is compatible with M17/176-00002 cables. Our TRB 2-slot connector has a bayonet coupling design that can withstand severe shocks and vibrations. This TRB 2-slot plug coax connector operates at a maximum frequency of 500 MHz. This bayonet Standard RF connector can operate at temperatures ranging from -55 to 200 degrees C. Our LCCN10-08030-206 connector from L-com uses a beryllium copper inner contact and a phosphor bronze outer contact. This bayonet coax connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings. Our high-quality LCCN10-08030-206 connector from L-com features an ASTM-B-733 body plating specification. Our TRB 2-slot RF connector with coax termination has a 0.100 dB maximum insertion loss. This TRB 2-slot connector has a gold 30 micro inches center contact plating. L-com has the largest in-stock selection of TRB 2-slot coax connectors with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the bayonet coax connector for your requirements. Features
Application
![]() |