DescriptionL-com’s LCCN10-06579-210 is a twinax connector with a 78 Ohms impedance and uses clamp/solder as an attachment method. This twinax connector has an interface type TRB 3-lug jack with bend relief that is compatible with 30-02001-LC and TWC-78-2 cables. Our TRB 3-lug connector has a bayonet coupling design that can withstand severe shocks and vibrations. This TRB 3-lug jack twinax connector operates at a maximum frequency of 500 MHz. This bayonet 1553 RF connector can operate at temperatures ranging from -55 to 200 degrees C. Our LCCN10-06579-210 connector from L-com uses a beryllium copper inner contact and a phosphor bronze outer contact. This bayonet twinax connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings. Our high-quality LCCN10-06579-210 connector from L-com features an ASTM-B-733 body plating specification. Our TRB 3-lug RF connector with twinax termination has a 0.100 dB maximum insertion loss. This TRB 3-lug connector has a gold 30 micro inches center contact plating. L-com has the largest in-stock selection of TRB 3-lug twinax connectors with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the bayonet twinax connector for your requirements. Features
Application
![]() |