To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

824 MHz to 960 MHz 6 dBi Omnidirectional Antenna, N Type Male Connector

The L-com HGV-906U-NM is a high performance omnidirectional antenna designed for the 800 MHz / 900 MHz ISM band. It is ideally suited for multipoint, Non Line of Sight (NLOS) and mobile applications where high gain and wide coverage is desired. Typical applications of the omnidirectional HGV-906U-NM include 900 MHz Wireless LAN, SCADA, Wireless Video Links, LPWAN/IoT/M2M, and 800 MHz as well as 900 MHz Cellular band applications.

Features
  • Integral N-Female connector
  • Lightweight fiberglass radome
  • Superior all weather performance
  • Heavy-duty steel mounting bracket
  • Rugged industrial grade design
Application
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA
  • 900MHz Cellular and GSM
  • LPWAN, LoRA, IoT, M2M applications

SKU HGV-906U-NM
QTY available 29
Quantity Price
1 - 9 $25.22
10 - 24 $24.21
25 - 99 $23.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.22

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov