Description
The L-com 880 MHz to 960 MHz HG911P-NF Yagi Antenna ships the same day and is designed for the most rugged conditions. This 900 MHz antenna provides 11 dBi of gain and adjustable polarization. Equipped with an N-Female connector, coaxial connections to a radio are simple and easy. The HG911P-NF is ideally suited for 900 MHz ISM bands. This 11 dBi antenna supports Land Mobile Radio for land transportation, utility, manufacturing, and petrochemical companies (oil and gas).
Measuring 27.6 inches long, the N-female HG911P-NF from L-com is manufactured using robust 5/16” aircraft quality aluminum elements. The HG911P-NF elements are completely welded to a 1” boom and painted black. This ensures performance and survivability in the toughest environments.
880 MHz to 960 MHz Yagi antennas from L-com are high-quality components backed by expert technical support and sales personnel. Like the other RF components at L-com, the 11 dBi HG911P-NF is in stock and ready to ship the same day.
Features
Application
![]() |