902 to 928 MHz, RFID Flat Panel Antenna, 12 dBi Gain, Type N Male, PVC Radome, RHCP

Item # LCANFP1071
Availability
32
Price Table
Quantity Price
1 - 9 $222.75
10 - 24 $213.84
25 - 99 $204.93
100 + Call Us
Add to Cart

Description

L-com's LCANFP1071 is a RHCP RFID flat panel antenna. The LCANFP1071 with a 12 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz antenna has an N Male connector.

With an impedance of 50 Ohms and max input power of 20 Watts, the LCANFP1071 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 12 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1071 has a radome made of PVC in white color and comes from a facility certified to ISO 9001:2015.

This N Male connectorized Antenna has an overall length of 36 in, width of 6 in, and weighs 4.85 lbs. Use our on-line ordering system to purchase your LCANFP1071 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Concealable Design
  • Right Hand Circular Polarized
  • 902 to 928 MHz Frequency Range
  • 2 Meter Cable
  • Type N Male Connector
Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management