Description
These L-com RF Coaxial Adapters are used to interface between BNC to BNC with coaxial connections. The LCAD30037 is a right angle adapter with a male to male configuration. This Coaxial Right Angle Adapter, BNC Male / Female is made from brass and has a nickel finish.BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.
Features
Application
![]() AccessoriesSimilar Products |