Description
The L-com Fiber EDFA 1550nm Booster Amplifier 21dBm is in stock and ready to ship the same day. The FOEDFA55BA1FC78C-21 series is a 1550nm Erbium Doped Fiber Amplifier (EDFA) with 1-FC port, 78 channels and 21dBm optical power. The L-com 1RU 19" rack mountable FOEDFA55BA1FC78C-21 Boosted EDFA is an important optical relay transmission equipment in 1550nm optical fiber communication system.TheFOEDFA55BA1FC78C-21 product mainly used for distributing and extending optical signals in CATV network applications, the FOEDFA55BA1FC78C-21 product is mainly used for the long-distance optical fiber transmission of TV image signals, digital television signals, telephone voice signals and data (or compressed data) signals. This Fiber EDFA 1550nm Booster Amplifier 21dBm 1-FC port product uses the high-performance erbium doped fiber a low noise pump laser, and a built in perfect embedded automatic monitoring system, to ensure the excellent performance.The fiber optic 1RU 19" rack mountable booster amplifier has an operating bandwidth between 1545 nm and 1565 nm. The output power stability is 0.5 dBm and the minimum noise figure is 5 dB. DC power supply voltage is 48 V, minimum AC power supply voltage is 100 V and typical consumption is 30W.The FOEDFA55BA1FC78C-21 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber EDFA 1550nm 78-channel booster amplifier 21dBm 1RU 19" rack mountable or other L-com products.
Features
Application
![]() Similar Products |