TC-400-NF-X Type N female coaxial connector has an interface type of Type N female LMR-400, PE-C400 and a 50 Ohm impedance. Pasternack's Type N female connector uses crimp/solder as an attachment method. Our female Type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack Type N female coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. The Pasternack Type N coaxial connector has a brass body with tri-metal plating.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0.8 mOhms and 0.4 mOhms respectively. The Pasternack TC-400-NF-X Type N connector operates at a temperature range of -55 to 155 deg C. Our female RF connector with coaxial termination has a 0.1 dB maximum insertion loss.
This Pasternack female Type N connector will ship the same business day as purchased. Our Type N female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave