EZ-200-TFRP reverse polarity TNC female coaxial connector has an interface type of TNC female LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack's reverse polarity TNC female connector uses crimp/non-solder contact as an attachment method. Our reverse polarity female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack reverse polarity TNC female coaxial connector has a PTFE dielectric type and a VSWR of 1.25:1. The Pasternack TNC coaxial connector has a brass body with tri-metal plating.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. Our female RF connector with coaxial termination has a 0.17 dB maximum insertion loss.
This Pasternack reverse polarity female TNC connector will ship the same business day as purchased. Our TNC reverse polarity female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave