TC-200-SM-SS-X SMA male coaxial connector has an interface type of SMA male LMR-200 and PE-C200 and a 50 Ohm impedance. Pasternack's SMA male connector uses crimp/solder as an attachment method.
The Pasternack SMA male coaxial connector has a teflon dielectric type. The Pasternack SMA coaxial connector has a passivated stainless steel body. Our TC-200-SM-SS-X SMA connector uses gold contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. Our high-quality TC-200-SM-SS-X features a SAE-AMS-2700 body plating specification.
This Pasternack male SMA connector will ship the same business day as purchased. Our SMA male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave