EZ-240-SM-RA-X SMA male right angle coaxial connector has an interface type of SMA male LMR-240 and a 50 Ohm impedance. Pasternack's SMA male connector uses crimp/non-solder contact as an attachment method. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle SMA male coaxial connector has a teflon dielectric type and a VSWR of 1.3:1. The Pasternack SMA coaxial connector has a brass body with tri-metal plating. Our EZ-240-SM-RA-X SMA right angle connector uses gold contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. Our high-quality EZ-240-SM-RA-X features an 80 µinch body plating specification. The Pasternack EZ-240-SM-RA-X SMA connector operates at a temperature range of -40 to 125 deg C. Our male RF connector with coaxial termination has a 0.25 dB maximum insertion loss.
This Pasternack right angle male SMA connector will ship the same business day as purchased. Our SMA right angle male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave