EZ-200-TM-X TNC male coaxial connector has an interface type of TNC male LMR-200 and PE-C200 and a 50 Ohm impedance. Pasternack's TNC male connector uses crimp/non-solder contact as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack TNC male coaxial connector has a PTFE dielectric type. The Pasternack TNC coaxial connector has a brass body with tri-metal plating. Our EZ-200-TM-X TNC connector uses gold contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The Pasternack EZ-200-TM-X TNC connector operates at a temperature range of -65 to 165 deg C.
This Pasternack male TNC connector will ship the same business day as purchased. Our TNC male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave