TC-100-TM TNC male coaxial connector has an interface type of TNC male LMR-100 and PE-C100 and RG174 and RG188 and RG316 and a 50 Ohm impedance. Pasternack's TNC male connector uses crimp/solder as an attachment method.
The Pasternack TNC male coaxial connector has a teflon dielectric type. The Pasternack TNC coaxial connector has a brass body with silver plating. Our TC-100-TM TNC connector uses gold contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively.
This Pasternack male TNC connector will ship the same business day as purchased. Our TNC male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave