TC-240-TM-X TNC male coaxial connector has an interface type of TNC male LMR-240, PE-C240 and a 50 Ohm impedance. Pasternack's TNC male connector uses crimp/solder as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 8 GHz.
The Pasternack TNC male coaxial connector has a teflon dielectric type and a VSWR of 1.3:1. The Pasternack TNC coaxial connector has a brass body with tri-metal plating. Our TC-240-TM-X TNC connector uses gold contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. Our high-quality TC-240-TM-X features an 80 µinch body plating specification. The Pasternack TC-240-TM-X TNC connector operates at a temperature range of -40 to 125 deg C. Our male RF connector with coaxial termination has a 0.3 dB maximum insertion loss.
This Pasternack male TNC connector will ship the same business day as purchased. Our TNC male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave