To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Versatile Link Blue Simplex Latching-Style Connector, with Clamshell Connector Housing Design. For use with 1.0 x 2.2mm POF.

Item # FOCOVLSFBLC-1.0X2.2
Availability
495
Price Table
Quantity Price
1 - 24 $3.84
25 - 49 $3.69
50 - 99 $3.57
100 + Call Us
Add to Cart

Description

The L-com FOCOVLSFBLC-1.0X2.2 series is a Versatile Link Simplex Friction-Style fiber optic connector for industrial applications, wide temperature range between -40C to 85C and Flame-Retardant VALOX material. The L-com FOCOVLSFBLC-1.0X2.2 is an economical fiber optic connector option suited for 1.0 mm core plastic optical fiber with optional latching or friction insertion style, Bluecolor coded and snap-in mateable features for an optimal connection to industrial equipment under demanding conditions. The L-com FOCOVLSFBLC-1.0X2.2 Versatile Link connector is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Simplex Friction-Style Connector
  • 1.0 mm Core Plastic Optical Fiber
  • Flame-Retardant VALOX Material
  • Blue Color Coded
  • Operating Temperature -40C to 85C
Application
  • Industrial Data Links for Factory Automation and Plant Control
  • Telecommunications Switching Systems
  • Intra-System Links, Board-to-Board, Rack-to-Rack
  • Sensor Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov