AA/R6 Battery Holder

Item # BX0035
New
Availability
100
Price Table
Quantity Price
1 - 24 $6.97
25 - 49 $6.62
50 - 99 $6.27
100 + Call Us
Add to Cart

Description

The L-com BX0035 battery holder is designed to provide a secure and reliable connection for AA/R6 battery sizes. This AA/R6 PCB/base mount battery holder accommodates 1 cell. Our battery holder is made of nylon and glass filled nylon mouldings and comes with clean nickel silver contacts.

This AA/R6 battery holder meets RoHS standards and has interlocking for multiple assemblies. Our BX0035 battery holder has UL94HB flammability ratings and can withstand cold temperatures ranging from -30 to 70 degrees Celsius. The L-com BX0035 PCB/base mount battery holder is used in consumer electronics, portable equipment, and memory backup applications.

L-com has one of the largest in-stock selections of battery holders, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the AA/R6 PCB/base mount battery holder that meets your needs.


Features
  • 1 Cell
  • PCB/Base Mount
  • Open Style
Application
  • Portable Equipment
  • Memory Back-Up