Fiber Optic Outdoor patch cable, Duplex MMF(OM3), 2 core AARC(Socket) to 2 core AARC(Socket) with 7.0mm LSZH jacket, 2M

Item # FOCB026027N02M
Availability
5
Price Table
Quantity Price
1 - 9 $63.35
10 - 24 $60.82
25 - 99 $58.28
100 + Call Us
Add to Cart

Description

The L-com FOCB026027N02M series is an Outdoor Patch Cord AARC(Socket) - AARC(Socket) MM OM3 Duplex 7.0mm LSZH, 2M, 2 core Double-ended . The L-com FOCB026027N02M AARC(Socket) - AARC(Socket) MM OM3 patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOCB026027N02M multi-purpose outdoor AARC(Socket) - AARC(Socket) MM OM3 patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-2
  • All weather and UV resistant
  • No installation tools required
Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications