Fiber Optic Outdoor patch cable, Duplex SMF(G.657.A2), 2 core AARC(Socket) to 2 core AARC(Socket) with 7.0mm LSZH jacket, 5M

Item # FOCB023027N05M
Availability
5
Price Table
Quantity Price
1 - 9 $64.29
10 - 24 $61.72
25 - 99 $59.15
100 + Call Us
Add to Cart

Description

The L-com FOCB023027N05M series is an Outdoor Patch Cord AARC(Socket) - AARC(Socket) SM G657A2 Duplex 7.0mm LSZH, 5M, 2 core Double-ended . The L-com FOCB023027N05M AARC(Socket) - AARC(Socket) SM G657A2 patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOCB023027N05M multi-purpose outdoor AARC(Socket) - AARC(Socket) SM G657A2 patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-2
  • All weather and UV resistant
  • No installation tools required
Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications