Fiber Optic Outdoor patch cable, 4 fiber SMF(G.657.A2), 4 core AARC(Socket) to 4 core AARC(Socket) with 7.0mm LSZH jacket, 15M

Item # FOCB023047N15M
Availability
5
Price Table
Quantity Price
1 - 9 $124.45
10 - 24 $121.96
25 - 99 $119.47
100 + Call Us
Add to Cart

Description

The L-com FOCB023047N15M series is an Outdoor Patch Cord AARC(Socket) - AARC(Socket) SM G657A2 4 core 7.0mm LSZH, 15M, Double-ended . The L-com FOCB023047N15M AARC(Socket) - AARC(Socket) SM G657A2 patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOCB023047N15M multi-purpose outdoor AARC(Socket) - AARC(Socket) SM G657A2 patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-4
  • All weather and UV resistant
  • No installation tools required
Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications