Fiber Optic Outdoor patch cable, Duplex MMF(OM3), 2 core AARC(Socket) to dual clipped LC/PC with 7.0mm LSZH jacket, 1M

Item # FOC02B6027N01M
Availability
5
Price Table
Quantity Price
1 - 24 $33.25
25 - 49 $31.59
50 - 99 $29.93
100 + Call Us
Add to Cart

Description

The L-com FOC02B6027N01M series is an Outdoor Patch Cord AARC(Socket) - LC/PC MM OM3 Duplex 7.0mm LSZH, 1M, break out 0.5M 2.0mM, 2 core Single-ended. The L-com FOC02B6027N01M AARC(Socket) - LC/PC MM OM3 Duplex patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC02B6027N01M multi-purpose outdoor AARC(Socket) - LC/PC MM OM3 Duplex patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-2
  • All weather and UV resistant
  • No installation tools required
Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications