DescriptionThe L-com AOC-U31CMCMRA-BC-010 is the market's first Gen2 USB 3.1 active optical cable that is backward compatible with USB 2.0. This A male to right angle C male cable is appropriate for applications such as web camera/access control, digital signage, and home network integration. Our USB 3.1 cable works with USB 3.0 super speed host controllers and provides a significant improvement in USB 2.0 device bandwidth. Our USB 3.1 plug and play cable is compatible with both Windows and Mac operating systems and has a PVC jacket without screws. This A male to right angle C male AOC cable is ideal for usage with game controllers, touch screens, scanners, hard drives, audio equipment, and audio devices. The AOC-U31CMCMRA-BC-010 10-meter active optical cable from L-com supports all USB 3.0 device types at Host: control, interrupt, bulk, and isochronous at up to 10Gbps. L-com has the largest in-stock selection of USB 3.1 active optical cable, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the active optical cable that meets your needs. Features
Application
![]() |