HDMI 2.1 Active Optical Cable, 8K, 10 Meters

Item # AOC-HDAA21NA8K-010
Availability
8
Price Table
Quantity Price
1 - 9 $149.54
10 - 24 $143.56
25 - 99 $137.58
100 + Call Us
Add to Cart

Description

The L-com AOC-HDAA21NA8K-010 HDMI 2.1 active optical cable is the most cost-effective long reach HDMI connecting solution on the market. This active optical cable is lightweight and flexible, with a bend radius of 45mm, requires no external power supply. Our HDMI 2.1 cable with fiber and copper wires enables full HDMI signal integrity up to 100 meters.

This EMI and RFI resistant 10-meter HDMI 2.1 cable with HDR capability offers a wide range of resolutions up to 8K at 48Gbps. The L-com AOC-HDAA21NA8K-010 AOC cable supports eARC (Enhanced Audio Return Channel) and features a self-detecting function for EDID information. Our HDMI 2.1 active hybrid optical cable is perfect for digital signage, security systems, home theaters, aviation on-board video systems, conference room video equipment, TV broadcast stations, and medical imaging equipment.

L-com has the largest in-stock selection of HDMI 2.1 active optical cable, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the active optical cable that meets your needs.


Features
  • Hybrid Optical Fiber and Copper
  • Plug and Play
  • Compatible with HDMI 2.1 Standard
  • Supports HDCP 1.4/2.2
  • Self-Detecting EDID Information Function
  • No Loss of Signal
  • Dynamic HDR Supported
Application
  • Digital and LED Signage
  • Medical Imaging
  • Home Theater
  • Conference Room Video Equipment
  • Security Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov