Active Optical Cable QSFP+ to QSFP+, 40G, 25 Meters riser rated (OFNR), Arista Compatible

Item # AOC-QSP-ER-025-ARI
Availability
2
Price Table
Quantity Price
1 - 9 $228.46
10 - 24 $223.89
25 - 99 $219.32
100 + Call Us
Add to Cart

Description

The L-com AOC-QSP-ER-025-ARI is a Arista compatible 40G QSFP+ to QSFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-QSP-ER-025-ARI Active Optical Cable is designed, programmed and tested to perform identically to Arista's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-QSP-ER-025-ARI Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 25 meters at a center wavelength of 850 nm. The L-com AOC-QSP-ER-025-ARI Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Arista's: 7050S-64|7060SX2-48YC6|7160-48YC6|DCS-7020SR-24C2-R|DCS-7050QX-32S-R|DCS-7050TX-64-R|DCS-7060SX2-48YC6-R|DCS-7150S-64-CL-R|DCS-7280SR2-48YC6-R|DCS-7304

Features
  • Operating Data Rates up to 40G
  • Distance Range 25 meters
  • Hot Pluggable QSFP+
  • Simplifies Patching & Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Arista system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed
  • backplane interconnect
  • High-performance computing clusters