Active Optical Cable SFP+ to SFP+, 10G, 15 Meter Riser Rater (OFNR), MSA Compatible

Item # AOC-SPP-ER-015-MSA
Availability
2
Price Table
Quantity Price
1 - 24 $81.31
25 - 49 $78.06
50 - 99 $75.62
100 + Call Us
Add to Cart

Description

The L-com AOC-SPP-ER-015-MSA is a MSA compatible 10G SFP+ to SFP+ Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-SPP-ER-015-MSA Active Optical Cable is designed, programmed and tested to perform identically to MSA's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-SPP-ER-015-MSA Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 15 meter at a center wavelength of 850 nm. The L-com AOC-SPP-ER-015-MSA Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to MSA's: Multi-Source Agreement (MSA) standards for form factor, optical/electrical connection including the harshest external operating conditions including temperature, humidity and EMI interference

Features
  • Operating Data Rates up to 10G
  • Distance Range 15 Meters
  • Hot Pluggable SFP+
  • Simplifies Patching and Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with MSA standards
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed backplane interconnect
  • High-performance computing clusters