Description
The L-com AOC-S28-ER-003-ARI is a Arista compatible 25G SFP28 to SFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-S28-ER-003-ARI Active Optical Cable is designed, programmed and tested to perform identically to Arista's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-S28-ER-003-ARI Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 3 meter at a center wavelength of 850 nm. The L-com AOC-S28-ER-003-ARI Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance. L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products. Compatible to Arista's: 7050S-64|7060SX2-48YC6|7160-48YC6|DCS-7020SR-24C2-R|DCS-7050QX-32S-R|DCS-7050TX-64-R|DCS-7060SX2-48YC6-R|DCS-7150S-64-CL-R|DCS-7280SR2-48YC6-R|DCS-7304
Features
Application
|