Active Optical Cable SFP28 to SFP28, 25G, 5 Meter Riser Rater (OFNR), Cisco Compatible

Item # AOC-S28-ER-005-CSC
Availability
2
Price Table
Quantity Price
1 - 9 $130.82
10 - 24 $125.58
25 - 99 $120.35
100 + Call Us
Add to Cart

Description

The L-com AOC-S28-ER-005-CSC is a Cisco compatible 25G SFP28 to SFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-S28-ER-005-CSC Active Optical Cable is designed, programmed and tested to perform identically to Cisco's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-S28-ER-005-CSC Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 5 meter at a center wavelength of 850 nm. The L-com AOC-S28-ER-005-CSC Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Cisco's: A9K-RSP-8G|C1000-24T-4X-L|C9200L-24PXG-2Y-E|C9300L-24UXG-2Q-E|C9500-24Y4C|TNY-WS3570X-3560X (A)|Catalyst 4948E|Catalyst WS-C2960G-48TC-L|CBS250-24T-4X|CBS350-24T-4X|DS-C9124-K9|ME3400|MDS 9124|MDS 9148|MS120-8|MS425-16|N3K-C3548P-XL|N5K-C5672UP|N9K-C92160YC-X|N9K-C93180YC-EX|N9K-C9372PX-E|NCS-5501|NCS-55A2-MOD-S|NCS540-ACC-SYS|Nexus 3432D-S|Nexus3500 C3548P|Nexus 9316D-GX|Nexus 9396PX|SG200-10FP|SG200-26FP|SG350-8PD|SG500XG-8F8T|SX350X-24F-K9|UCS 6454|WS-C2960X-24TD-L|WS-C3560-48PS-S

Features
  • Operating Data Rates up to 25G
  • Distance Range 5 Meters
  • Hot Pluggable SFP28
  • Simplifies Patching and Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Cisco system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed backplane interconnect
  • High-performance computing clusters