To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

3.5mm Audio cable assembly LSZH 5FT

Item # VMA00001-5F
Availability
78
08/02/2024 * Up to 108
Call Us * Over 108
*Estimated Availability
Price Table
Quantity Price
1 - 24 $12.99
25 - 49 $12.34
50 - 99 $11.69
100 + Call Us
Add to Cart

Description

This series of high quality LSZH stereo cable assemblies produces distortion free audio transmission. The gold plated center contacts of the 3.5mm connectors minimize signal loss. The 3.5mm connectors feature a molded strain relief for enhanced durability. Available in 5 standard lengths from 3 to 25 ft.

Features
  • Ideal for high quality audio signal transmission
  • Gold plated conductors minimize signal loss and ensure reliability
  • Molded connector strain relief produces durable cable assembly
  • Three circuit stereo construction assures the best in audio signal transmission
  • LSZH cable jacketing and over-mold
Application
  • Audio applications
  • Home theatre
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov