4-Port 4K HDMI Splitter for Ultra-HD (4Kx2K) Video and Audio - 3840x2160 @ 24/30Hz

Item # TL-B118-004-UHD
Availability
4
Price Table
Quantity Price
1 - 9 $145.99
10 - 24 $143.07
25 - 99 $140.15
100 + Call Us
Add to Cart

Description

Tripp Lite's B118-004-UHD HDMI Splitter allows the 4K2K digital signal from a Blu-Ray player or other HDMI device to be displayed on up to four HDMI displays, or, connect a DVI-D Single Link display using an HDMI to DVI adapter, such as Tripp Lite's P566-Series cables. Installation is quick and simple, with no software or drivers to install. Locate your HDMI source up to 16.4 ft. (5 m.) from the splitter, and the splitter up to 16 ft. (5 m.) from a display, for a max distance of 23 ft. (7 m.) between splitter and display. Supports Full 3D and video resolutions up to UHD 4Kx2K 3840 x 2160 (24Hz and 30Hz). High Speed HDMI and 3D compliant, with support for 36-bit Deep Color (12-bits per channel). Supports DTS-HD, Dolby True HD, Dolby Digital Plus, and LPCM 7.1 Channel Surround Sound audio. HDCP and EDID compliant.

Features
  • Supports Full 3D and video resolutions up to UHD 4Kx2K 3840 x 2160 (24Hz and 30Hz)
  • HDCP and EDID compatible
  • Supports Lip Sync pass-through & xvYCC and x.vColor
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Plug and play; no software or drivers required
Application
  • Digital Signage
  • Professional A/V applications
  • Multimedia: classrooms, churches, trade shows
  • Home theatre


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov