To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

AdderLink 2 Port AV Receiver

Item # AV101R-US
Availability
Call Us
Price Table
Quantity Price
1 + $416.99
Add to Cart

Description

The AdderLink AV Series is a range of audiovisual extenders delivering high video resolutions and superb quality audio up to 300m using standard CAT5, 5e, 6 or 7 cables. Designed for use in Digital Signage applications, the innovative design allows for flexible distribution that can grow in line with project developments and ensures direct delivery of crystal clear communication to consumers at the point of decision. The AdderLink AV Series avoids the prohibitive costs of fiber optic cabling, displays with built in CPUs or locating a CPU next to each screen. The AdderLink AV Series consists of 3 interchangeable units two transmitter options and one receiver

Features
  • Extends high-resolution video and high fidelity audio up to 300 meters!
  • Multiple models provide optimum design flexibility
  • Sturdy metal case ensures durability
  • Can be used with standard Cat5, 5e, 6 or 7 cables which saves money
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Digital Signage
  • Retail Video Advertising
  • Video Distribution
  • Video Extension


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov