Adderlink Infinity Network DVI Extender (Receiver)

Item # ALIF1002R
Availability
Call Us
Price Table
Quantity Price
1 + $1,620.00
Add to Cart

Description

The AdderLink INFINITY demonstrates Adder's leading IP capability by delivering fluid interaction with computers as far away as your network can extend.

AdderLink INFINITY allows you to build a flexible infrastructure, the likes of which have not been possible before. Locate computers anywhere you like, share connections to computers, watch the interactions others have with computers, share control, collaborate, switch computers and so on. The AdderLink INFINITY is also the first device of its kind to allow multicasting across your network.

Adder's expertise in IP based KVM solutions also means that you get the very best video quality and fluid USB based interactions with your computer. Adder's own USB True Emulation technology has also been built into the AdderLink INFINITY, allowing you to connect all HID (Human Interface Devices) as well as storage devices and many other USB device types too.

Optimized for both HID and Mass Storage devices, the AdderLink INFINITY uses USB 2.0 technology to deliver reliable and flexible device support.

Features
  • Four Port USB 2.0 hub
  • USB True emulation
  • Used to extend DVI and USB via an Ethernet network
  • Digital Audio Support
  • Network wide Multicasting
Application
  • Digital Signage
  • Financial Trading


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov