Description
The AdderLink X-DVI PRO is Adder's second generation extender to transmit both full DVI video as well as USB over a single CATx cable. The AdderLink X-DVI PRO allows users to distribute control of any computer which uses DVI video and USB. The X-DVIPRO can deliver perfect 1080p digital video at distances over 50 meters and resolutions up to 165 MPixels per second (e.g. 1920x1200 @ 60Hz or 3840 x 2400 @ 17Hz). In operation, the X-DVIPRO is truly plug and play, delivering full EDID data from computer to screen ensuring your hardware is always setup to deliver optimal display performance.
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov Accessories |