To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderView 4 port DisplayPort KVM Switch

The AV4PRO-DP is designed to enable four computers equipped with Display Port technology to be controlled from a single KVM console. The switch makes use of Adder's True Emulation technology which enables USB HID (Low and Full speed) devices to be continuously emulated to each computer. This unique technology enables instantaneous and reliable hotkey switching whilst also supporting the extra keys and features of enhanced keyboards and mice. Furthermore, the AdderView includes two independently switchable USB 2.0 channels (Low, Full and High speed) and an audio channel, giving the user the flexibility to attach selected peripherals to different computers.

Features
  • Display port 1.1 compliant
  • Independent simultaneous device selection
  • Remote switching option via the RC4-8P8C (sold separately)
  • True Emulation USB 2.0 technology
  • Used to share up to 4 PCs with one monitor, mouse and keyboard
Application
  • Digital Signage
  • High end graphics
  • Video production

SKU AV4PRO-DP
QTY available 8
Quantity Price
1 + $617.15

All Prices are in US Dollars and do not include duties

Price $617.15

Key Specifications

Key Specifications