AdderView AVX5016IP IP KVM Switch

Item # AVX5016IP-US
Availability
Call Us
Price Table
Quantity Price
1 + $1,950.00
Add to Cart

Description

The AdderView AVX5016 IP is the culmination of Adder's KVM over IP expertise to date. This new device offers 4 non blocking simultaneous IP connections together with a local port (5 separate users), and allows the user to control 16 separate devices. The AVX5016 IP is very small and compact enabling you to fit two units side by side to support 32 computers and 10 sessions in just 1U of rack space. Using Adder's CAM modules, you can connect the switch via CAT5e cable to any type of server including PC, Mac and Sun. Country code reporting, DDC and continuous keyboard and mouse emulation further ensure faultless operation across your unique installation.

Features
  • RS232 control
  • Used to locally or remotely configure and control attached PCs
  • 4 simultaneous IP users
  • AES128 bit encryption and RSA2048 authentication
  • LDAP integration
Application
  • Network management
  • Datacenter
  • Global IT


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov