AdderView Prism 2 Port Reverse KVM Switch

Item # AVP2-KVM
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AdderView Prism is a reverse KVM switch that enables up to four consoles to access a single computer or KVM switch. The Prism is ideal for video splitting, resource sharing and KVM matrix applications. The Prism is also ideal for connecting to the front end of KVM switches to increase the number of consoles that can share access to the switch. Both the 2 and 4 port models use standard connectors throughout so you can connect your equipment easily using common cabling. For maximum convenience, the Prism may be powered using the supplied power supply or, for many applications, may draw its power from the attached computer via the keyboard interface. High video resolutions up to 1600 x 1280 are supported and super high resolutions exceeding 1900 x 1440 may be achieved when short cables are used. A 19 inch rack mount bracket is available to mount sixteen 2 port or eight 4 port Prisms in 4 U of rack space. Order online today !

Features
  • Optional rack mount kit will hold up to eight 4-port Prism units or up to sixteen 2-port Prism units in a 19" rack
  • Used to connect multiple keyboards, monitors and mice to a single PC
  • Video splitter function allows for a quick and easy way to distribute high quality video to multiple locations.
  • Self powered for most applications requires no external power supply
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Air traffic control
  • Data center management
  • Security monitoring
  • Financial systems management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov