To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Aten Desktop 4 port PS/2-USB KVM Switch

Item # CS84U
Availability
5
Price Table
Quantity Price
1 - 9 $167.99
10 - 24 $164.63
25 - 99 $161.27
100 + Call Us
Add to Cart

Description

The CS84U PS/2-USB KVM Switch is a desktop control unit that allows users to access four computers from a single KVM console (PS/2 or USB keyboard and mouse, and VGA monitor). In addition, CS84U comes with ATEN’s new Video DynaSync™ technology, which eliminates boot-up display problems and optimizes resolution. Setup is fast and easy; simply plug cables into their appropriate ports. There is no software to configure, no installation routines, and no incompatibility problems. Since the CS84U intercepts keyboard input directly, it will work on multiple computing platforms.

Features
  • Multiplatform support – Windows, Linux, Mac, and Sun
  • Non-powered PS/2-USB VGA console controls two VGA interface computers.
  • Dual Interface – supports computers with PS/2 or USB keyboards and mice 2x Custom KVM Cable (VGA, USB, PS/2; 1.2m/4ft) & 2x Custom KVM Cable (VGA, USB, PS/2; 1.8m/6ft) included
  • Port Powered, No external power supply required
  • Superior video quality – 2048 x 1536; DDC2B
Application
  • Data center management
  • Security monitoring
  • Small Business, Home Office
  • Air traffic control
  • Financial systems management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov