Description
The Mini-HDMI Series is a high performance, low cost, miniature, directly pluggable Fiber Optic HDMI Transmission System. It carries one (1) unidirectional HDMI video, together with HDCP/DDC, through one (1) multimode fiber. This unique fiber optic transmission system lets your digital flat panel display extend up to 400m at WUXGA (1920x1200 @ 60Hz) resolution. Also supports 720p/1080i/1080p resolutions.
Features
Application
![]() Accessories |