To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cover for DGBH15MT1 SVGA Field Termination Connector

This secure, snap together cover provides protection and strain relief for our popular DGBH15MT1 field termination connector. Simply snap together the two cover halves over the terminated connector and secure exiting cable or wires with a tie wrap (included).

Features
  • Cover for DGBH15MT1 field termination connector
  • Black ABS material is UL94V-0 flame retardant
  • Provides protection and strain relief
  • Wire tie included

SKU DGBH15MT1-CVR
QTY available 50
Quantity Price
1 - 24 $3.39
25 - 49 $3.22
50 - 99 $3.05
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov