DVI Adapter, DVI-D Female to HDMI Male color White
Description
DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). These fully molded adapters provide transition from DVI to VGA (HD15) , DFP as well HDMI interfaces. Compact in size, these adapters are very useful in dealing with difficult interconnection problems.
Features
Coupling of two DVI devices through a bulkhead
Can be used as a coupler or a bulkhead mount adapter
Accommodates bulkhead thickness up to .06"
Gold plated contact pins to minimize signal loss
Wired straight through for feed-thru applications
Application
Digital Signage
High resolution monitor applications
Flat panel display applications
Digital Projection
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov