Gefen 1:4 DVI Distribution Amplifier

Item # GFN-DVI-144N
Availability
Call Us
Price Table
Quantity Price
1 - 4 $700.00
5 - 9 $686.00
10 - 24 $672.00
25 + Call Us
Add to Cart

Description

Gefen's 1:4 DVI distribution hub sends the same DVI graphics source to up to four DVI digital displays (flat panels or projectors). It is a reliable solution that accommodates four digital video displays at the same time, creating a multi-viewing environment that maintains the highest resolution video at all times. Order online today!

Features
  • DVI Connector: DVI-I 29 pin female (DVI-D digital only)
  • Maintains video resolutions up to 1920 x 1200
  • Supports DDWG standard for DVI monitors
  • Used to split and extend up to 4 DVI video signals to flat panel or projectors
Application
  • Digital Signage
  • Home Theater
  • Pro A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov