Gefen HDMI 1.3 4X1 Switcher with RS232

Item # GTV-HD-1.3-441N
Availability
2
Price Table
Quantity Price
1 + $283.99
Add to Cart

Description

Switch between any of four HDMI® inputs to one HDMI® output
The GefenTV 4x1 Switcher for HDMI® with RS232 switches between any of four Hi-Def sources to one HDTV display. Resolutions up to 1080p Full HD with multichannel digital audio are supported. The front panel LEDs show the currently selected source. This 4x1 Switcher has an auto-switching feature: If a new source is connected or turned on, the Switcher will automatically switch to that input. The 4x1 Switcher will revert to the previous input once the current device is turned off or disconnected. Any of the four Hi-Def sources can be selected by the push-button, IR remote control, or using the RS-232 control.

Features
  • RS-232 control
  • HDCP-compliant
  • Local Switching / Auto-Switching feature
  • Supports 3DTV Pass-Through
  • Supports resolutions up to 1080p Full HD and 1920x1200
Application
  • Conference Room
  • Digital Signage
  • Home Theater


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov