To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HD15 Male Waterproof Connector Kit w/Cover

Harsh outdoor or indoor environments can destroy electronic equipment. Standard HD15 connectors are not intended to withstand contaminants such as water and dust. These waterproof kits include solder cup connectors and are available in male or female genders. The connectors will accommodate wire ranges from 30 - 20 AWG. Backshell construction features ABS housings, nylon seals, nickel plated brass thumbscrews, and rubber sealing gaskets to insure IEC IP67 rating. Order online today.

Features
  • Used to construct waterproof HD15 cable assemblies
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • IP67 rating provides protection under harsh conditions
  • Color: Black
Application
  • Industrial video transmission
  • Industrial video surveillance

SKU WPSDH15P-KIT
QTY available Call us
Quantity Price
1 - 24 $45.19
25 - 49 $40.67
50 - 99 $36.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $45.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov