To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HDMI Flat Cables length 3M

L-com's HDMI Flat Cables offer a cost effective way to support HDMI applications in tight places. Additonal features include rugged over-mold connectors, PVC jacketing, gold plated contacts and double shielding which protects your AV signals from EMI/RFI. Available in six off the shelf lengths, these cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • Used to connect an HDMI source to an HDMI Display
  • Fully molded backshell construction is highly durable
  • Gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in six lengths ranging from 0.5m to 5.0m
Application
  • HDTV
  • Home Theatre
  • 1080p
  • High Speed HDMI with Ethernet applications

SKU VHA00012-3M
QTY available 108
Quantity Price
1 - 24 $32.39
25 - 49 $29.15
50 - 99 $25.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov